Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E2441B VME/VXI Bus Preprocessor Interface

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Features

  • Bus Grant and Interrupt Acknowledge jumpers are configurable
  • Conforms to specs defined in "The VME bus Specification" (Rev. C.1 published by Motorola, Inc.) and "VXIbus" (Rev. 1.3 published by VXIbus Consortium, Inc.)

Description

The VME/VXI bus processor provides an easy way to monitor the activity across a VME/VXI bus. Software is included which allows VME/VXI commands to be listed in a state trace display. Additionally, the disassembler decodes VXI-specific registers. As with any VME/VXI card, you can configure the Bus Grant and Interrupt Acknowledge jumpers. The preprocessor conforms to the specifications defined in "The VME bus Specification" (Rev. C.1 published by Motorola, Inc.) and "VXIbus" (Rev. 1.3 published by VXIbus Consortium, Inc.).