Here’s the page we think you wanted. See search results instead:


Contact an Expert

E2250A B-Size M-Module Carrier

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:


The Keysight E2250A B-size, 1-slot M-Module Carrier allows a VXI user the ability to cost effectively add small blocks of functionality. It provides backplane access to as many as four different M-Modules, each with independent addresses, plus the function and point count that exactly matches the customer's system requirements. You can use up to 31 M-Modules with the E1306A Command Module, or use 255 M-Modules with embedded controllers or VXLink solutions. For additional data and addressing, the E2250A also supports MA-Modules for D32 and A32 capability.

The carrier provides the electrical and mechanical interface between the VXIbus system backplane and the M-Modules. It also provides VXI register configuration, access to M-Module I/O and memory spaces, interrupt handling, triggering, and burst access capability. Additionally, it is in full compliance with VXI Specifications Revision 1.4.

Each M-Module has its own address within the E2250A M-Module carrier, giving you the flexibility to use the M-Modules in many combinations. This flexibility allows you to get the amount of functionality you need in smaller blocks, lowering your overall system costs.

  • Allows addition of functionality in small blocks
  • Supports MA-Modules for additional addressing and data lines
  • Supports up to four independent M-Modules or M-Modules simultaneously
  • Logical addressing for each M-Module slot
  • Fully programmable interrupt and triggering control for each M-Module
  • VXIplug&play Windows® 95/NT and HP-UX frameworks supported
  • For complete details, click on the Data Sheet link
  • Windows is a U.S. registered trademark of Microsoft Corporation.