Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E1490C Register-Based Breadboard

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

The Keysight E1490C breadboard is a C-size, 1-slot, register-based VXI module. It contains built-in register-based interfaces, including Programmable Array Logic ICs among other ICs. The majority of PC board space is available for your custom circuitry.

  • 1-Slot, C-size, register based
  • Reduces design time with the register-based interface
  • Includes QUIC easy-to-use terminal block
  • Provides a 16-bit register-based interface
  • Contains shields and provides the P1/2 connector
  • Contains module status/module control registers
  • For more information, click on the Data Sheet link.