Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E1406A VXI GPIB Command Module, C-Size

Sold By:

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

  • 1-Slot, C-size, message-based commander
  • GPIB, RS-232, Slot 0, and Resource Manager
  • Up to 2 MB RAM
  • MXIbus protocol support for high throughput
  • Keysight VIC, VXI Installation Consultant-fast/easy set-up
  • Easy to program as message-based instruments

Description

The Keysight E1406A Command Module is a C-size, 1-slot VXI message-based commander that provides Slot 0 and Resource Manager function. It can act as a VMEbus system controller and GPIB (IEEE-488)-to-VXIbus interface device for transparently communicating with any manufacturers message-based VXI modules. The E1406A Command Module has FLASH memory for downloadable drivers, so you can program Keysight register-based devices using the high-level SCPI programming language. It also translates SCPI commands for register-based instruments and therefore, makes these VXI devices as easy to program as message-based instruments.

This command module also includes a MXIbus Resource Manager for VXIbus extensions. This allows you to maintain high-throughput performance in multiple mainframe systems. With its flexible triggering and clock interfacing, you can synchronize the VXI backplane 10 MHz clock to an external TTL signal.