Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E1403B VXI A/B to C-size Adapter

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Description

This discontinued product is replaced with the E1403C.

The Keysight E1403B 1- or 2-slot VXI carrier adapts A- or B-size VXI or VME modules for use in all C-size VXI mainframes. P1 which is the only connector available, is a fully buffered extension. The E1403B provides slave-only capability and cannot be used in Slot 0 or with bus masters. The standard module is 1-slot wide; option 002 is 2 slots wide. Any number of adapters can be used in a C-size mainframe.

  • Adapts A- or B-size VXI or VME to C-size VXI
  • Fits 1-slot or 2-slot (optional) modules
  • Provides active extension of P1 only
  • Unlimited number of adapters per mainframe