Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

974A High Accuracy Handheld Multimeter

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Description

The Keysight 974A high accuracy handheld multimeter gives you 4 1/2 digits with a 49,999 count full scale, and basic dc accuracy of 0.05% for all ranges. It also offers true rms, 100 kHz frequency response, dBm/relative dBm readings and ac+dc readings to accurately measure nonsinusoidal waveforms.

  • Accuracy: 0.05% for dcV, 0.5% for acV, 0.06% for ohms
  • Includes true rms ac response, ac+dc, dB and dBm
  • 100 kHz frequency response
  • 4 1/2 digit display and the accuracy to back it up

Learn about available Keysight Digital Multimeter (DMM).