Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

909D Coaxial Termination, DC to 26.5 GHz

Sold By:

Starting From US$ 514

Typical Configuration  

Typical Configuration

909D Coaxial termination, DC-26.5 GHz, APC 3.5 mm connector

  • 909D-301 3.5mm male termination
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF Performance

  • Maximum SWR at 3 GHz: 1.02
  • Maximum SWR at 5 GHz: 1.036
  • Maximum SWR at 26.5 GHz: 1.12
  • Maximum Power: 2 W avg/ 100 W peak

Description

The Keysight 909D is a precision, low-reflection dc to 26.5 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard.