HIGHLIGHTS

Superior RF Performance

  • Maximum SWR at 2 GHz, APC-7: 1.005
  • Maximum SWR at 2 GHz, Type-N: 1.01
  • Maximum Power: 0.5 W avg/ 100 W peak

The Keysight 909C is a precision, low-reflection dc to 2 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard. The Keysight 909C may be ordered with an APC-7, type-N male, or type-N female connector.

909C Coaxial Termination, DC to 2 GHz

Interested in a 909C?

Want help or have questions?