Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

909A Coaxial Termination, DC to 18 GHz

Sold By:

Starting From US$ 456

Typical Configuration  

Typical Configuration

909A Coaxial termination, APC-7, dc-18 GHz

  • 909A-701 APC-7 Connector
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF Performance

  • Maximum SWR at 4 GHz, APC-7 (Type-N): 1.05 (1.06)
  • Maximum SWR at 12.4 GHz, APC-7 (Type-N): 1.10 (1.11)
  • Maximum SWR at 18 GHz, APC-7 (Type-N): 1.25 (1.30)
  • Maximum Power: 2 W avg/ 300 W peak

Description

The Keysight 909A is a general-purpose, low-reflection load for terminating a 50-ohm coaxial system in its characteristic impedance over the dc to 18 GHz range. It is suitable for both broadband and narrowband measuring instruments. The Keysight 909A may be ordered with an APC-7, type-N female, or type-N male connector.