Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

89451A Radio Test Personality

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • "One-button" measurement to test NADC, PDC, PHS, and user-defined systems
  • Measurement suite includes occupied bandwidth, adjacent channel power, modulation accuracy, and frequency tolerance tests for burst or continuous signals

Description

The Keysight 89451A radio test personality adds one-button measurements to quickly set up and test NADC, PDC, PHS, and user-defined systems. Occupied bandwidth, adjacent channel power, modulation accuracy, and frequency tolerance are included in the suite of measurements that can be made on burst or continuous signals. Accuracy required for research and development applications, ease-of-use, and measurement speed are all provided as well as the flexibility to change any of the demodulation parameters or access any of the 89400 series measurement modes to troubleshoot difficult system problems.