Here’s the page we think you wanted. See search results instead:


Contact an Expert

8922P GSM Mobile Station Test Set for Manufacturing with Dual-Band Capability

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Emulates GSM Base Station
  • Easy to use; one button call set-up from power on
  • Fast, accurate and repeatable measurements
  • Single RF connector for all frequency ranges
  • GSM Phase II compatible (including fast burst BER measurements and Enhanced Full-rate Speech)
  • High Speed Circuit Switched Data (HSCSD)
  • E-GSM and Dual-band assignment capability
  • Electronic attenuators for increased reliability


The 8922P is a powerful GSM RF Test Set designed for high volume manufacturing. Flexible, but easy to use, its extensive feature set makes it the ideal choice when speed, accuracy and repeatability are key to minimizing production costs. The 8922P provides a single RF connector for testing GSM900/DCS1800/PCS1900 mobiles. It also supports Dual-band assignments.