Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

8920D Dual-Mode Cellular Mobile Test System

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • More than 20 complete instruments
  • π/4 DQPSK signal generator and analyzer
  • Bit error rate measurements
  • Data source
  • Error vector magnitude measurements
  • Built-in IBASIC computer

Description

The 8920D dual-mode cellular mobile test system builds on the flexibility of the Keysight 8920A and adds NADC-TDMA mobile test capability. This allows you to test existing analog cellular phones and North American dual-mode cellular phones complying with EIA/TIA IS-54/55 specifications. The 8920D consists of a Keysight 8920A with Options 103,004,013,050, and the 83201A dual-mode cellular adapter. With the 8920D, the Keysight 83201A dual-mode cellular adapter is bolted on top of the 8920A; all necessary interconnects are made, and the combination is shipped as a single unit.