Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

83206A AMPS/NAMPS/DAMPS/DCCH RF Communications Test Set

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • DAMPS (IS-54) and DCCH (IS-136) mobile phone test
  • Pi/4 DQPSK signal generator
  • Pi/4 DQPSK analyzer
  • Bit Error Rate (BER) meter
  • Adjacent/alternate channel power measurements

Description

Option 800 adds the 83206A TDMA Cellular Adapter to the 8920B, providing TDMA DAMPS/DCCH mobile measurement capabilities. The 83206A TDMA Cellular Adapter provides a complete Pi/4 DQPSK signal generator, Pi/4 DQPSK modulation analyzer, data source, and BER analyzer for TDMA measurements on DAMPS (IS-54) and DCCH (IS-136) phones. The 83206A replaces the 83201B TDMA Cellular Adapter (Keysight 8920B-500) for making measurements on TDMA dual-mode DAMPS phones, adding digital control channel test features to fully characterize DCCH phones.