Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

8902A Measuring Receiver

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • RF power: digital power meter accuracy
  • Tuned RF level: 0 to -127 dBm dynamic range
  • Carrier noise: AM and phase noise measurements to -140 dBc/Hz
  • AM and FM: 1% accuracy; Phi-M:3% accuracy
  • RF frequency: 1 Hz resolution
  • Audio: level, frequency, and distortion

Description

The Keysight 8902A measuring receiver delivers the accuracy and resolution of a high performance power meter at frequencies from 150 kHz to 1.3 GHz (50 MHz to 26.5 GHz with the Keysight 11793A microwave converter) and levels from +30 dBm to -127 dBm. It accurately measures AM, FM and M, including residuals and incidentals, with a single keystroke. The Keysight 8902A measuring receiver, with the Keysight 11793A, counts RF signals to 26.5 GHz with 10 Hz resolution and excellent long-term frequency stability. The 8902A measuring receiver with Option 050 offers increased power measurement accuracy. This option specifies Tuned RF Level on the 8902A measuring receiver to an accuracy of ±(0.015 dB + 0.005 dB/10 dB step).

  • RF power: digital power meter accuracy
  • Tuned RF level: 0 to -127 dBm dynamic range
  • Carrier noise: AM and phase noise measurements to -140 dBc/Hz
  • AM and FM: 1% accuracy; Phi-M:3% accuracy
  • RF frequency: 1 Hz resolution
  • Audio: level, frequency, and distortion