Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms

Sold By:

Starting From US$ 868

Typical Configuration  

Typical Configuration

8762F Coaxial SPDT switch, DC-4GHz; 75 ohm

  • 8762F-024 24 V solenoids
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 1 million cycles
  • Exceptional repeatability
  • All-ports terminated
  • Current interrupts and position indication capability
  • TTL/5V CMOS option
  • SPDT high performance
  • For complete details, click on the Product Overview link

Description

The Keysight 8762F brings a new standard of performance to 75-ohm coaxial components. Designed for ATE switching systems, the Keysight 8762F offers the performance demanded by the cable television distribution equipment and communications equipment industries. It gives the ATE system designer of telecommunications and cable distribution equipment the tools to design reliable, high performance switching interfaces. The Keysight 8762F uses a mini 75-ohm SMB connector for the coaxial interface. The mini 75-ohm SMB connector is designed to terminate RG-179 75-ohm coaxial cable. The Keysight 8762F is designed to work in virtually any system due to the range of voltage options covering 4.5 V to 30 Vdc available for activating the switch solenoids. The standard configuration of the switch includes solder terminals.