Here’s the page we think you wanted. See search results instead:


Contact an Expert

8762C Coaxial Switch, DC to 26.5 GHz, SPDT

Sold By:

Starting From US$ 873

Typical Configuration  

Typical Configuration

8762C Coaxial SPDT switch, DC-26.5 GHz; 50 ohm

  • 8762C-011 5 V solenoids (TTL Logic NOT available)
  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications


Superior RF Performance

  • Isolation: > 90 dB to 18 GHz, > 50 dB to 26.5 GHz
  • Insertion loss: < 0.25 dB to 2 GHz, < 0.5 dB to 18 GHz, < 1.25 dB to 26.5 GHz


  • Current interrupts
  • Position indication capability


The Keysight 8762C offers excellent electrical and mechanical performance with broadband operation, high isolation, low SWR, long life, and exceptional repeatability.

Buy only the performance you need! Keysight offers a new line of latching coaxial switches that combine legendary reliability with the widest range of performance options available today. Learn more at: N1810TL Coaxial Switch