Here’s the page we think you wanted. See search results instead:


Contact an Expert

8762A Coaxial Switch, DC to 4 GHz, SPDT

Sold By:

Starting From US$ 696

Typical Configuration  

Typical Configuration

8762A Coaxial SPDT switch, DC-4 GHz; 50 ohm

  • 8762A-024 24V solenoids (without TTL Logic)
  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications


Superior RF Performance

  • Isolation: > 100 dB to 4 GHz
  • Insertion loss: < 0.2 dB to 2 GHz, < 0.25 dB to 4 GHz



The Keysight 8762A offers excellent electrical and mechanical performance with broadband operation, high isolation, low SWR, long life, and exceptional repeatability.

Buy only the performance you need! Keysight offers a new line of latching coaxial switches that combine legendary reliability with the widest range of performance options available today. Learn more at: N1810TL Coaxial Switch