Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

8757D Scalar Network Analyzer

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Up to 83 dB dynamic range
  • Buffered plotter/printer output
  • Built-in limit testing for quick pass/fail decisions
  • External disc and internal register save/recall of test setups
  • Color display
  • Optional internal power meter calibrator and precision detectors provide near power meter accuracy

Description

This product is discontinued. Support life for the 8757D will be through January 1, 2016.

Accessory products for the 8757D will continue to be orderable through November 30, 2014. Support life for the accessories will be through January 1, 2016.

The ENA, ENA-L, and PNA-L Series of network analyzers as well as the FieldFox RF handheld RF analyzer are the preferred replacement products.

Scalar Network Analyzer, Migrating from Scalar to Vector Network Analyzer Systems

The Keysight 8757D scalar network analyzer allows you to measure insertion loss, gain, return loss, SWR, and power quickly and accurately . With high-performance detectors and directional bridges, and a companion Keysight source and printer, this analyzer becomes the basis of a complete measurement system with superb performance.

Setup time is reduced by external disk save/recall, and measurement data can be sent directly to a printer while you proceed to the next measurement.

You can configure your system using a Keysight PSG signal generator with ramp sweep capability. The dynamic range can be extended from 75 dB to 83 dB using the PSG's high power option.