Here’s the page we think you wanted. See search results instead:


Contact an Expert

8753ET Transmission/Reflection Network Analyzer, 3 GHz or 6 GHz

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • 300 kHz to 3 or 6 GHz
  • Up to 110 dB of dynamic range
  • Four display channels
  • Frequency and power sweeps
  • Optional time-domain, harmonics measurement


The Keysight 8753ET vector network analyzer is a cost-effective solution for characterization of RF components. The built-in transmission/reflection (T/R) test set provides a full range of magnitude and phase measurements in the forward direction.

Read about Migration to New Models & Code Compatibility Information

Discuss calibration, applications, programming topics: Network Analyzer Discussion Forum