Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

8753ES S-parameter Network Analyzer

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

11857B
Test Port Cables, Type-N, 75 Ohms 

Test Port Cables, Type-N, 75 Ohms

11857B
The 11857B includes two precision 61 cm (24 in) cables.
1,214
11857D
Test Port Cables, APC-7, 50 Ohms 

Test Port Cables, APC-7, 50 Ohms

11857D
The 11857D includes two precision 61 cm (24 in) cables.
1,904
85031B
Economy Mechanical Calibration Kit, DC to 6 GHz, 7 mm 

Economy Mechanical Calibration Kit, DC to 6 GHz, 7 mm

85031B
1,641
85036B
Standard Mechanical Calibration Kit, DC to 3 GHz, Type-N, 75 ohm 

Standard Mechanical Calibration Kit, DC to 3 GHz, Type-N, 75 ohm

85036B
2,726
85092C
RF Electronic Calibration Module (ECal), 300 kHz to 9 GHz, Type-N, 50 ohm, 2-port 

RF Electronic Calibration Module (ECal), 300 kHz to 9 GHz, Type-N, 50 ohm, 2-port

85092C
The Keysight 85092C RF electronic calibration (ECal) module makes calibration of vector network analyzers fast, easy, and accurate.
6,355
85093C
RF Electronic Calibration Module (ECal), 300 kHz to 9 GHz, 3.5 mm, 2-port 

RF Electronic Calibration Module (ECal), 300 kHz to 9 GHz, 3.5 mm, 2-port

85093C
6,247
85096C
RF Electronic Calibration Module, 300 kHz to 3 GHz, Type-N, 75 ohm, 2-port 

RF Electronic Calibration Module, 300 kHz to 3 GHz, Type-N, 75 ohm, 2-port

85096C
6,454

Related Products & Solutions

  • Agilent 85046A Product Photograph 85046A S-Parameter Test Set, 50 Ohms, 300 kHz to 3 GHz [Obsolete] 

    85046A S-Parameter Test Set, 50 Ohms, 300 kHz to 3 GHz [Obsolete]

    The 85046A test set provides the capability to simultaneously measure the transmission and reflection characteristics of 50-ohm devices from 0.3 to 3 GHz.

  • Agilent 85046B Product Photograph 85046B S-Parameter Test Set, 75 Ohms, 300 kHz to 2 GHz [Obsolete] 

    85046B S-Parameter Test Set, 75 Ohms, 300 kHz to 2 GHz [Obsolete]

    The 85046B test set provides the capability to simultaneously measure the transmission and reflection characteristics of 75-ohm devices.

  • Agilent 85047A Product Photograph 85047A S-Parameter Test Set, 300 kHz to 6 GHz [Obsolete] 

    85047A S-Parameter Test Set, 300 kHz to 6 GHz [Obsolete]

    The 85047A test set provides the capability to measure transmission and reflection characteristics (including S-parameters) of two-port devices in either direction with single connection.

  • Agilent 87050A Product Photograph 87050A Custom Multiport Test Set, 50 Ohms [Obsolete] 

    87050A Custom Multiport Test Set, 50 Ohms [Obsolete]

  • Agilent 87050B Product Photograph 87050B Custom Multiport Test Set, 50 Ohms [Obsolete] 

    87050B Custom Multiport Test Set, 50 Ohms [Obsolete]

  • 85070D Product Photograph 85070D High-Temperature Dielectric Probe Kit [Obsolete] 

    85070D High-Temperature Dielectric Probe Kit [Obsolete]

    The Keysight 85070D dielectric probe measures the dielectric properties of materials quickly and conveniently.

  • 85071D Product Photograph 85071D Materials Measurement Software [Obsolete] 

    85071D Materials Measurement Software [Obsolete]

    The 85071D software calculates the permittivity and permeability of material samples loaded into sections of coaxial airline or rectangular waveguide.

  • Agilent 87075A Product Photograph 87075A Custom Multiport Test Set, 75 Ohms [Obsolete] 

    87075A Custom Multiport Test Set, 75 Ohms [Obsolete]

  • Agilent 87075B Product Photograph 87075B Custom Multiport Test Set, 75 Ohms [Obsolete] 

    87075B Custom Multiport Test Set, 75 Ohms [Obsolete]

  • N4413A Product Photograph N4413A S-parameter Test Set, 50 MHz to 6 GHz [Obsolete] 

    N4413A S-parameter Test Set, 50 MHz to 6 GHz [Obsolete]

    The Keysight N4413A S-parameter test set is a key component bundled balanced-measurement system.

  • N4414A Product Photograph N4414A S-parameter Test Set, 300 kHz to 6 GHz [Obsolete] 

    N4414A S-parameter Test Set, 300 kHz to 6 GHz [Obsolete]

    The Keysight N4414A S-parameter test set is a key component of a balanced-measurement system.

  • N4415A Product Photograph N4415A S-parameter Test Set, 30 kHz to 6 GHz [Obsolete] 

    N4415A S-parameter Test Set, 30 kHz to 6 GHz [Obsolete]

    The Keysight N4415A S-parameter test set is a key component of a physical layer balanced-measurement system.

  • N2002A Noise Source Test Set N2002A Noise Source Test Set, 10 MHz to 26.5 GHz 

    N2002A Noise Source Test Set, 10 MHz to 26.5 GHz

    • Reduces noise figure uncertainty
    • Operates over a frequency range of 10 MHz to 26.5 GHz
    • Results traceable to national standard
    • Full calibration of all Keysight SNS and 346 noise sources

  • N2002A Noise Source Test Set U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB 

    U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB

    • USB smart noise source
    • 10 MHz to 26.5 GHz frequency range
    • Improve your setup time with automatic download and storage of ENR Data
       

  • N4261A Product Photograph N4261A Filter Tuning Software [Obsolete] 

    N4261A Filter Tuning Software [Obsolete]

    The N4261A filter tuning software reduces the training time required to tune filters, decreases the average tuning time, and increases filter tuning consistency.

  • W1138A Product Photograph W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [Obsolete] 

    W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [Obsolete]

    The Keysight Connectivity Suite W1138A is a bundle of new software and hardware connectivity products for your convenience and savings.