Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

87415A Microwave System Amplifier, 2 GHz to 8 GHz

Sold By:

Base Price RM 21,148

Typical Configuration  

Typical Configuration

87415A 2-8 GHz Remote System Amplifier

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Superior RF performance

  • Gain of more than 25dB
  • P1dB of more than 23dBm
  • Noise figure of less than 13dB (typ)

Connectors Type

  • Rf connectors: 2.4mm(f)

Bias Option

Description

The Keysight 87415A microwave component amplifier brings compact, reliable gain block performance to systems integrators and microwave designers. With 25 dB minimum gain and over 23 dBm output power from 2 to 8 GHz, this amplifier offers output power where it is needed: at the test port.