Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

87400A Microwave Amplifier, 0.01 GHz to 3 GHz

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • 25 db gain
  • 23 dBm output power
  • GaAs MMIC reliability
  • Compact size, integral bias regulation
  • Frequency Range: 0.01 GHz to 3 GHz
  • Power out P1dBc: +4 dBm
  • Gain dB: 22 to 27 minimum/maximum
  • Noise Figure: 6.5 dB, 0.01 to 2 GHz, typical; 7.5 dB, 2 to 3 GHz, typical

Description

The Keysight 87400A microwave component amplifier brings compact, reliable gain block performance to systems integrators and microwave designers. With 25 dB minimum gain and over 23 dBm output power from 2 to 8 GHz, this amplifier offers output power where it is needed, at the test port.

  • 25 db gain
  • 23 dBm output power
  • GaAs MMIC reliability
  • Compact size, integral bias regulation
  • Frequency Range: 0.01 GHz to 3 GHz
  • Power out P1dBc: +4 dBm
  • Gain dB: 22 to 27 minimum/maximum
  • Noise Figure: 6.5 dB, 0.01 to 2 GHz, typical; 7.5 dB, 2 to 3 GHz, typical
  • Detected Output: No
  • DC Bias Volt/Amp: Probe power connector