Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

87304C Hybrid Power Divider, 2 GHz to 26.5 GHz

Sold By:

Base Price RM 4,535

Typical Configuration  

Typical Configuration

87304C Power Divider, 2-26.5 GHz

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Frequency range: 2 GHz to 26.5 GHz
  • Maximum SWR: 1.45 1 GHz to 18 GHz, 1.60 18 GHz to 26.5 GHz
  • Insertion loss: 1.2 dB 1 GHz to 18 GHz, 1.4 dB 18 GHz to 26.5 GHz (insertion loss is in addition to 3 dB coupling loss)
  • Isolation: 19 dB 1 GHz to 18 GHz, 18 dB 18 GHz to 26.5 GHz
  • Maximum amplitude tracking: 0.3 dB 0.5 GHz to 18 GHz, 0.5 dB 18 GHz to 26.5 GHz
  • Maximum phase tracking: 6 deg 0.5 GHz to 18 GHz, 10 deg 18 GHz to 26.5 GHz
  • Maximum amplitude tracking: 0.3 dB 0.5 GHz to 18 GHz, 0.5 dB 18 GHz to 26.5 GHz
  • Maximum phase tracking: 6 deg 0.5 GHz to 18 GHz, 10 deg 18 GHz to 26.5 GHz

Description

The Keysight 87304C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports. It has insertion loss between the main line and output port which is 1 to 2 dB less than equivalent resistive power splitters. It is designed for critical signal processing applications; phase and amplitude tracking between the two output ports is controlled and specified.