Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Power Dividers and Splitters
- 87303C Hybrid Power Divider, 1 GHz to 26.5 GHz
87303C Hybrid Power Divider, 1 GHz to 26.5 GHz
Use for power splitting applications that require minimal insertion loss and high isolation between ports
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- Frequency range: 1 GHz to 26.5 GHz
- Maximum SWR: 1.45 1 GHz to 18 GHz, 1.60 18 GHz to 26.5 GHz
- Insertion loss: 1.2 dB 1 GHz to 18 GHz, 1.6 dB 18 GHz to 26.5 GHz (insertion loss is in addition to 3 dB coupling loss)
- Isolation: 19 dB 1 GHz to 18 GHz, 21 dB 18 GHz to 26.5 GHz
- Maximum amplitude tracking: 0.3 dB 0.5 GHz to 18 GHz, 0.5 dB 18 GHz to 26.5 GHz
- Maximum phase tracking: 6 deg 0.5 GHz to 18 GHz, 10 deg 18 GHz to 26.5 GHz
- Maximum amplitude tracking: 0.3 dB 0.5 GHz to 18 GHz, 0.5 dB 18 GHz to 26.5 GHz
- Maximum phase tracking: 6 deg 0.5 GHz to 18 GHz, 10 deg 18 GHz to 26.5 GHz
The Keysight 87303C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports. It has insertion loss between the main line and output port which is 1 to 2 dB less than equivalent resistive power splitters. It is designed for critical signal processing applications; phase and amplitude tracking between the two output ports is controlled and specified.
Interested in a 87303C?
Featured Resources for 87303C Hybrid Power Divider, 1 GHz to 26.5 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility