Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

87301E Coaxial Directional Coupler, 2 GHz to 50 GHz

Sold By:

Starting From US$ 2,142

Typical Configuration  

Typical Configuration

87301E Directional coupler, 2-50 GHz, 2.4 mm female connectors

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Wide frequency coverage
  • High directivity
  • Compact size
  • Frequency range: 2 to 50 GHz
  • Nominal coupling & variation: 10 ± 1 dB
  • Directivity: 13 dB to 26.5 GHz, 10 dB to 50 GHz
  • Maximum SWR: 1.5 to 26.5 GHz, 1.8 to 50 GHz
  • Insertion loss: < 2.0 dB

Description

The Keysight 87301E is a compact, broadband directional sampling coupler designed for signal monitoring or, when combined with a coaxial detector, signal leveling. It is supplied with 2.4 mm female connectors.