Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

87301D Coaxial Directional Coupler, 1 GHz to 40 GHz

Sold By:

Base Price Rs 160,867

Typical Configuration  

Typical Configuration

87301D Coupler, Coaxial, 1-40 GHz

  • 87301D-292 2.92 mm female connectors
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Compact size
  • Frequency range: 1 to 40 GHz
  • Nominal coupling & variation: 13 ± 1 dB
  • Directivity: 14 dB to 20 GHz, 10 to 40 GHz
  • Maximum SWR: 1.5 to 20 GHz, 1.7 to 40 GHz
  • Insertion loss: < 1.2 dB to 20 GHz, < 1.9 to 40 GHz
  • Insertion loss: < 1.2 dB to 20 GHz, < 1.9 to 40 GHz

Description

The Keysight 87301D is a compact, broadband directional sampling coupler designed for signal monitoring or, when combined with a coaxial detector, signal leveling. It is supplied with 2.4 mm female connectors or optional 2.92 mm female connectors.