Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

87301B Coaxial Directional Coupler, 10 to 46 GHz

Sold By:

Starting From US$ 2,122

Typical Configuration  

Typical Configuration

87301B Directional coupler, 10-46 GHz, K female connectors

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Compact size
  • Frequency range: 10 to 46 GHz
  • Nominal coupling and variation: 10 ±0.7 dB
  • Directivity: 10 dB to 46 GHz
  • Maximum SWR: 1.8
  • Insertion loss: < 1.9 dB
  • Insertion loss: < 1.9 dB

Description

The Keysight 87301B is a compact, broadband directional sampling coupler designed for signal monitoring or, when combined with a coaxial detector, signal leveling. It is supplied with 2.92 mm female connectors.