Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

87300C Coaxial Directional Coupler, 1 GHz to 26.5 GHz

Sold By:

Starting From US$ 1,543

Typical Configuration  

Typical Configuration

87300C 10 dB coaxial coupler, 1-26.5 GHz, 3.5 mm female connectors

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF Performance

  • Nominal coupling & variation: 10 ± 1 dB
  • Directivity: 14 dB to 12.4 GHz, 12 dB to 26.5 GHz
  • Maximum SWR: 1.35 to 12.4 GHz, 1.5 to 26.5 GHz
  • Insertion loss: < 1.2 dB to 12.4 GHz, < 1.7 dB to 26.5 GHz

Description

The Keysight 87300C is a compact, broadband directional sampling coupler designed for signal monitoring or, when combined with a coaxial detector, signal leveling. It is supplied with 3.5 mm female connectors.