Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

8720ES S-parameter Network Analyzer, 50 MHz to 20 GHz

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

85052B
Standard Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm 

Standard Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm

85052B
12,398
85052C
Precision Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm 

Precision Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm

85052C
14,509
85052D
Economy Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm 

Economy Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm

85052D
6,491
85053B
Verification Kit, 3.5 mm 

Verification Kit, 3.5 mm

85053B
The 85053B verification kit has a 3.5 mm connector and covers a frequency range of 300 kHz to 26.5 GHz.
8,249
85054B
Standard Mechanical Calibration Kit, DC to 18 GHz, Type-N, 50 ohm 

Standard Mechanical Calibration Kit, DC to 18 GHz, Type-N, 50 ohm

85054B
19,037
85054D
Economy Mechanical Calibration Kit, DC to 18 GHz, Type-N, 50 ohm 

Economy Mechanical Calibration Kit, DC to 18 GHz, Type-N, 50 ohm

85054D
8,052
85055A
Verification Kit, Type-N 

Verification Kit, Type-N

85055A
The Keysight 85055A verification kit, type-N, is used to verify that a network analyzer is operating within its specified performance.
8,122
85131D
Semi-Rigid Cable Set, 3.5 mm (Test Port) to 3.5 mm 

Semi-Rigid Cable Set, 3.5 mm (Test Port) to 3.5 mm

85131D
The 85131D includes two 53 cm (21 in) long semi-rigid cables composed of a 3.5 mm female to precision slotless 3.5 mm female connector and a 3.5 mm female to 3.5 mm male connector.
2,370
85131F
Flexible Cable Set, 3.5 mm (Test Port) to 3.5mm 

Flexible Cable Set, 3.5 mm (Test Port) to 3.5mm

85131F
The 85131F includes two 62.2 cm (24.5 in) long flexible cables composed of a 3.5 mm female to precision slotless 3.5 mm female connector and a 3.5 mm female to a 3.5 mm male connector.
5,272
85132F
Flexible Cable Set, 3.5 mm (Test Port) to 7 mm 

Flexible Cable Set, 3.5 mm (Test Port) to 7 mm

85132F
The 85132F includes two 62.9 cm (24.75 in) long flexible cables composed of two 3.5 mm female to 7 mm connectors.
5,212
P11644A
Mechanical Calibration Kit, 12.4 to 18.0 GHz, Waveguide, WR-62 

Mechanical Calibration Kit, 12.4 to 18.0 GHz, Waveguide, WR-62

P11644A
9,134
X11644A
Mechanical Calibration Kit, 8.2 to 12.4 GHz, Waveguide, WR-90 

Mechanical Calibration Kit, 8.2 to 12.4 GHz, Waveguide, WR-90

X11644A
9,134

Related Products & Solutions

  • 85070D Product Photograph 85070D High-Temperature Dielectric Probe Kit [Obsolete] 

    85070D High-Temperature Dielectric Probe Kit [Obsolete]

    The Keysight 85070D dielectric probe measures the dielectric properties of materials quickly and conveniently.

  • 85071D Product Photograph 85071D Materials Measurement Software [Obsolete] 

    85071D Materials Measurement Software [Obsolete]

    The 85071D software calculates the permittivity and permeability of material samples loaded into sections of coaxial airline or rectangular waveguide.

  • Agilent 87050A Product Photograph 87050A Custom Multiport Test Set, 50 Ohms [Obsolete] 

    87050A Custom Multiport Test Set, 50 Ohms [Obsolete]

  • N4261A Product Photograph N4261A Filter Tuning Software [Obsolete] 

    N4261A Filter Tuning Software [Obsolete]

    The N4261A filter tuning software reduces the training time required to tune filters, decreases the average tuning time, and increases filter tuning consistency.

  • N4418A Product Photograph N4418A S-parameter Test Set, 50 MHz to 20 GHz [Obsolete] 

    N4418A S-parameter Test Set, 50 MHz to 20 GHz [Obsolete]

    The Keysight N4418A S-parameter test set is a key component of a physical layer and balanced-measurement system.

  • W1138A Product Photograph W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [Obsolete] 

    W1138A Connectivity Suite with Keysight T&M Programmers Toolkit for Visual Studio .NET [Obsolete]

    The Keysight Connectivity Suite W1138A is a bundle of new software and hardware connectivity products for your convenience and savings.