Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

8714ET RF Network Analyzer (T/R), 300 kHz to 3 GHz

Product Status: Obsolete | View Service Options
This product is no longer available

Key Features & Specifications

  • Narrowband and broadband detection
  • 100 dB dynamic range
  • Real-time sweep speeds (40 ms/sweep)
  • Integrated T/R test set
  • Synthesized source with 1-Hz resolution
  • Standard LAN interface
  • Standard Internal Keysight Instrument BASIC (IBASIC)
  • Standard 2, 6, and 12-port switching test sets available

Description

The Keysight 8714ET features a built-in transmission/reflection test set with a full range of magnitude and phase measurements. Two independent channels can measure and display two device parameters, such as transmission and reflection response, in a variety of formats including complex impedance, SWR, and delay, on rectangular, polar or Smith-chart displays. These analyzers also employ advanced vector-error-correction techniques to enhance measurement accuracy.

For a wider range of output power levels to test active devices and components, Option 1E1 adds a 60-dB step attenuator as a standard feature, which extends the lowest power-level setting to -60 dBm. Both 50-ohm and 75-ohm versions are available.