Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

86205A RF Bridge, 50 Ohm, 300 kHz to 6 GHz

Sold By:

Starting From US$ 1,932

Typical Configuration  

Typical Configuration

86205A 50 Ohm RF bridge 300kHz to 6GHz

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF performance

  • Coupling factor: 16 dB + 0.15 dB/GHz (< 3 GHz); 16.5 dB - 0.20 dB/GHz (> 6 GHz)
  • Directivity: 30 dB to 0.3 MHz, 40 dB to 2 GHz, 30 dB to 3 GHz, 20 dB to 5 GHz, 16 dB to 6 GHz
  • Return loss: 23 dB to 2 GHz, 20 dB to 3 GHz, 18 dB to 5 GHz, 16 dB to 6 GHz
  • Insertion loss: 1.5 dB + 0.1 dB/GHz

Description

The Keysight 86205A high directivity 50 ohm RF bridge offers unparalleled performance in a variety of general-purpose applications. It is ideal for accurate reflection measurements and signal leveling applications.