Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85722B Transmitter Measurements Personality

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Description

The Keysight 85722B provides all the DCS1800 transmitter tests specified in the GSM 11.10 (mobile) and GSM 11.21 (base station) recommendations. GSM Phase II specifications limits are used and the extended GSM (E-GSM) frequency bands are supported. Alternatively, GSM-based PCS measurements at 1900 MHz may be made using the Keysight 85722B Special Option H19.

  • Capability to completely characterize DCS1800 or PCS1900 transmitters
  • An unbeatable combination of GSM performance and ease-of-use for BTS, acceptance testing or maintenance
  • Easy to integrate into GPIB controlled test systems
  • Ideal for all stages of base station manufacturing test
  • Especially suited to RF module pre-test, for mobiles or base stations
  • High speed measurements are tailored to the needs of high volume production
  • Performance up to 26.5 GHz