Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85719A Noise Figure Measurement Personality

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Related Products & Solutions

  • Agilent N8972A Noise Figure Analyzer N8972A Noise Figure Analyzer 10 MHz to 1.5 GHz [Obsolete] 

    N8972A Noise Figure Analyzer 10 MHz to 1.5 GHz [Obsolete]

    N8972A high performance noise figure analyzer is designed to make fast, accurate and repeatable noise figure measurement...

  • 346C Noise Source 346C Noise Source, 10 MHz to 26.5 GHz 

    346C Noise Source, 10 MHz to 26.5 GHz

    The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12GHz to 26.5GHz coverage with a 17dB ENR...

  • 346B Noise Source 346B Noise Source, 10 MHz to 18 GHz, nominal ENR 15 dB 

    346B Noise Source, 10 MHz to 18 GHz, nominal ENR 15 dB

    The Keysight 346B noise source's high ENR(16dB), low SWR and variety of connectors make it general-purpose noise source for the range 10 MHz to 18 GHz...

  • 346A Noise Source 346A Noise Source, 10 MHz to 18 GHz, nominal ENR 6 dB 

    346A Noise Source, 10 MHz to 18 GHz, nominal ENR 6 dB

    The Keysight 346A noise source (10 MHz to 18 GHz) with a 6dB ENR is designed especially for accurate characterization of input-impedance-sensitive devices...

  • no image available 346CK01 Noise Source, 1 GHz up to 50 GHz 

    346CK01 Noise Source, 1 GHz up to 50 GHz

    The Keysight 346CK01 is the ideal companion to Keysight's noise figure solutions when working on high frequency applications.