Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85301C Antenna and Radar Cross-Section Measurement System, 45 MHz to 26.5 GHz

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Measurement speeds of up to 5000 data points per second
  • Fast multiple-channel measurements
  • Excellent microwave performance and accuracy
  • Manual or automated operation
  • Built-in graphical display and analysis capability

Description

Discontinuance Notice: Keysight will continue to support these products until December 6, 2010. Please contact your local sales representative for questions. The recommend replacement product is the N5264A PNA-X Measurement Receiver

The Keysight 85301C antenna & radar cross-section measurement system provides the instrumentation necessary to perform automated far-field antenna pattern or radar cross-section measurements. It operates from 45 MHz to 26.5 GHz with the Keysight 8511A harmonic sampler-based frequency converter. An optional capability extends the frequency range from 45 MHz to 50 GHz by substituting a Keysight 8511B. This system provides an economical solution while maintaining superb performance for indoor ranges.

  • Measurement speeds of up to 5000 data points per second
  • Fast multiple-channel measurements
  • Excellent microwave performance and accuracy
  • Manual or automated operation
  • Built-in graphical display and analysis capability