Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Key Features & Specifications

  • Frequency Range: 30 kHz to 6 GHz
  • Easy calibration with simple Windows® user interface
  • Fast calibration
  • Full 2-port calibration with a single connection
  • Reduced connector wear
  • NIST traceable accurate calibrations
  • Reliable solid-state switching
  • Straight-forward non-insertable device calibration

Description

The Keysight 85092A allows easy calibration with a simple Windows® user interface. Electronic calibration (ECal) is a fast, easy and accurate method of calibrating vector network analyzers. The new RF ECal system is easily controlled via a PC running Windows® 95 or NT® 4.0.

ECal is an ideal solution for calibrating network analyzers. Performing a full 2-port calibration takes less than half the time and number of connections using ECal versus mechanical cal kits. Furthermore, the accuracy of the calibration is comparable between electronic & mechanical methods.

Traditional mechanical calibrations require intensive operator interaction which is prone to errors. With ECal, the operator simply connects the ECal module to the network analyzer and the software controls the rest.

  • Frequency Range: 30 kHz to 6 GHz
  • Easy calibration with simple Windows® user interface
  • Fast calibration
  • Full 2-port calibration with a single connection
  • Reduced connector wear
  • NIST traceable accurate calibrations
  • Reliable solid-state switching
  • Straight-forward non-insertable device calibration
  • Windows®95 and Windows NT® are U.S. registerd trademarks of Microsoft Corportation