Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85056D Economy Mechanical Calibration Kit, DC to 50 GHz, 2.4 mm

Sold By:

Starting From US$ 8,268

Typical Configuration  

Typical Configuration

85056D Economy mechanical calibration kit, DC to 50 GHz, 2.4 mm

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • DC to 50 GHz frequency range
  • Calibration standards to perform full two-port calibration
  • Torque wrenches for properly connecting standards
  • Adapters to change the sex of the test port
  • Commercial calibration certificate

Description

The Keysight 85056D economy mechanical calibration kit contains precision standard devices to characterize the systematic errors of Keysight network analyzers in the 2.4 mm interface. This kit also contains adapters to change the sex of the test port and a torque wrench for proper connection.  Connector gauges may be ordered separately.