Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Calibration Modules and Kits
- 85054D Economy Mechanical Calibration Kit, DC to 18 GHz, Type-N, 50 ohm
85054D Economy Mechanical Calibration Kit, DC to 18 GHz, Type-N, 50 ohm
Characterize the systematic errors of network analyzers in the type-N 50 Ω interface
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- DC to 18 GHz frequency range
- Calibration standards to perform full two-port calibration
- Torque wrenches for properly connecting standards
- Adapters to change the gender of the test port
The Keysight 85054D economy mechanical calibration kit contains precision standard devices to characterize the systematic errors of Keysight network analyzers in the type-N interface. This kit also contains adapters to change the gender of the test port and a torque wrench for proper connection. Connector gauges may be ordered separately.
Interested in a 85054D?
Featured Resources for 85054D Economy Mechanical Calibration Kit, DC to 18 GHz, Type-N, 50 ohm
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility