Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85054B Standard Mechanical Calibration Kit, DC to 18 GHz, Type-N, 50 ohm

Sold By:

Starting From US$ 19,894

Typical Configuration  

Typical Configuration

85054B Standard mechanical calibration kit, DC to 18 GHz, type-N

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • DC to 18 GHz frequency range
  • Calibration standards to perform full two-port calibration
  • Torque wrenches for properly connecting standards
  • Adapters to change the sex of the test port

Description

The Keysight 85054B mechanical calibration kit contains precision standard devices to characterize the systematic errors of Keysight network analyzers in the Type-N interface. This kit also contains adapters to change the sex of the test port, connector gauges for verifying and maintaining the connector interface, and a torque wrench for proper connection.