Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85052C Precision Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm

Sold By:

Starting From US$ 15,162

Typical Configuration  

Typical Configuration

85052C Precision mechanical calibration kit, DC to 26.5 GHz, 3.5 mm

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • DC to 26.5 frequency range
  • Calibration standards to perform full two-port calibration
  • Precision 50 ohm airline for Thru-Reflect-Line (TRL) calibration
  • Torque wrenches for properly connecting standards
  • Adapters to change the sex of the test port
  • Commercial calibration certificate

Description

The Keysight 85052C precision mechanical calibration kit contains precision standard devices to characterize the systematic errors of Keysight network analyzers in the 3.5 mm interface. This kit also contains adapters to change the sex of the test port and a torque wrench for proper connection.