Here’s the page we think you wanted. See search results instead:


Contact an Expert

85050C Precision Mechanical Calibration Kit, DC to 18 GHz, 7 mm

Sold By:

Starting From US$ 10,584

Typical Configuration  

Typical Configuration

85050C Precision mechanical calibration kit, DC to 18 GHz, 7 mm

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • DC to 18 GHz frequency range
  • Calibration standards to perform full two-port calibration
  • Precision 50 ohm airline for Thru-Reflect-Line (TRL) calibration
  • Torque wrenches for properly connecting standards
  • Adapters to change the sex of the test port


The Keysight 85050C precision mechanical calibration kit contains precision calibration standard devices (including an airline) to characterize the systematic errors of Keysight network analyzers in the 7 mm interface. This kit also contains adapters to change the sex of the test port, connector gages for verifying and maintaining the connector interface, and a torque wrench for proper connection.