Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85038F Standard Mechanical Calibration Kit, DC to 7.5 GHz, 7-16 (female)

Sold By:

Starting From US$ 6,372

Typical Configuration  

Typical Configuration

85038F Standard mechanical calibration kit, DC to 7.5 GHz, 7-16 (female only)

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • DC to 7.5 GHz (usable to 8 GHz) frequency range
  • Calibration standards with female 7-16 connectors

Description

The Keysight 85038F calibration kit contains only female calibration devices (open circuit, short circuit and termination) and has frequency coverage from dc to 7.5 GHz (usable to 8 GHz).

Modern wireless communication systems require high-performance components offering low VSWR and low intermodulation distortion at high transmit power levels. To meet these needs, 7-16 connectors are becoming increasingly common in base station transmitters, amplifiers, duplexers, and other products. These connectors conform to IEC 169-4, DIN 47223, European standard EN 122190, and British standard BSEN 122190.

To calibrate Keysight network analyzers for measurements of devices with 7-16 connectors, Keysight offers the 85038F calibration kit with precision 7-16 standards.