Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85024A High-Frequency Probe, 300 kHz to 3 GHz

Sold By:

Typical Configuration  

Typical Configuration

85024A High frequency probe, 300 kHz to 3 GHz

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

  • Easy to perform in-circuit measurements
  • Excellent frequency response and unity gain
  • High probe sensitivity
  • Low distortion levels

Description

85024A high-frequency probe makes it easy to perform in-circuit measurements. An input capacitance of only 0.7 pF shunted by 1 megohm of resistance permits high frequency probing without adversely loading the circuit under test. Excellent frequency response and unity gain guarantee high accuracy in swept measurements with this probe. High probe sensitivity and low distortion levels allow measurements to be made while taking advantage of the full dynamic range of RF analyzers.