Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

8493C Coaxial Fixed Attenuator, DC to 26.5 GHz

Sold By:

Starting From US$ 480

Typical Configuration  

Typical Configuration

8493C Coaxial fixed attenuator, dc to 26.5 GHz

  • 8493C-003 3 dB attenuator
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF Performance

  • Frequency Range: DC to 26.5 GHz
  • Maximum SWR: 1.1 to 8 GHz, 1.15 to 12.4 GHz, 1.25 to 26.5 GHz

Power handling

  • Maximum Input Power: 2 W (average), 100 W (peak)

Features

  • Connector: 3.5 mm male, female

Description

The Keysight 8493C coaxial fixed attenuator provides precision attenuation, flat frequency response, low SWR over broad frequency range at a low price. The attenuator has APC-3.5 connectors and is available in nominal attenuations of 3 dB and 6 dB, also 10 dB increments from 10 dB to 40 dB.This attenuator is swept-frequency tested to ensure it meets specifications at all frequencies. Calibration points are provided on a nameplate chart attached to each unit.