Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

8493A Coaxial Fixed Attenuator, DC to 12.4 GHz

Sold By:

Base Price Rs 20,825

Typical Configuration  

Typical Configuration

8493A Coaxial attenuator, dc to 12.4 GHz, SMA

  • 8493A-030 30 dB attenuator
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Superior RF Performance

  • Frequency Range: DC to 12.4 GHz
  • Maximum SWR: See table below for Maximum SWR Specifications

Power handling

  • Maximum Input Power: 2 W (average), 100 W (peak)

Features

  • Connector: SMA male, female

Description

The Keysight 8493A coaxial fixed attenuator provides precision attenuation, flat frequency response, low SWR over broad frequency range at a low price. The attenuator is available in nominal attenuations of 3 dB and 6 dB, also 10 dB increments from 10 dB to 30 dB. This attenuator is swept-frequency tested to ensure it meets specifications at all frequencies. Calibration points are provided on a nameplate chart attached to each unit.

Maximum SWR Specifications
Attenuator AccuracySWRSWR
 dc to 8 GHz8 to 12.4 GHz
3 dB1.251.35
6 dB1.21.3
10 dB1.21.3
20 dB1.21.3
30 dB1.21.3