Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

8490D Coaxial Fixed Attenuator, DC to 50 GHz

Sold By:

Starting From US$ 795

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF Performance

  • Frequency Range: DC to 50 GHz
  • Maximum SWR (except 40 dB): 1.15 to 26.5 GHz, 1.25 to 40 GHz, 1.45 to 50 GHz
  • Maximum SWR (40 dB attenuator): 1.08 to 26.5 GHz, 1.15 to 40 GHz, 1.25 to 50 GHz

Power handling

  • Maximum Input Power: 1 W (average)

Features

  • Connector: 2.4 mm male, female

Description

The Keysight 8490D coaxial fixed attenuator provides precision attenuation, flat frequency response, low SWR over broad frequency range at a low price. The attenuator is available in nominal attenuations of 3 dB and 6 dB, also 10 dB increments from 10 dB to 40 dB. This attenuator is swept-frequency tested to ensure they meet specifications at all frequencies. Calibration points are provided on a nameplate chart attached to each unit.

For more information about fixed rf attenuators, please visit Attenuators, Fixed.