Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

84815A Peak Power Sensor

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Outstanding measurement accuracy
  • Automatic temperature sensing and correction
  • Frequency Range: 20 MHz to 18 GHz

Description

The Keysight 84815A peak power sensor is compatible with the obsolete 8990/1A peak power analyzers and the obsolete 8992A digital video power analyzer. This sensor gives you outstanding measurement accuracy in demanding situations and includes automatic temperature sensing and correction.