Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Detectors
- 8471E Planar-Doped Barrier Diode Detector, 0.01 to 12 GHz
8471E Planar-Doped Barrier Diode Detector, 0.01 to 12 GHz
Use as the detecting element in leveling loops, for power monitoring, and for wideband video detection
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
Superior RF Performance
- Frequency Response: ± 0.23 dB to 4 GHz, ± 0.6 dB to 8 GHz, ± 0.85 dB to 12 GHz
- Maximum SWR: 1.2 to 4 GHz, 1.7 to 8 GHz, 2.4 to 12 GHz
- Low Level Sensitivity: > 0.5 mV/uW
Power Handling
- Maximum Operating Input Power: 200 mW
- Typical Short-term Maximum Input Power (< 1 minute): 0.7 W
Compatibility
- Output Polarity: Negative
- Input Connector: SMA male
- Output Connector: SMC male
The Keysight 8471E is a low-cost, planar-doped barrier detector offering excellent performance from 10 MHz to 12 GHz. It has an SMA male input connector and an SMC male output connector.
Interested in a 8471E?
Featured Resources for 8471E Planar-Doped Barrier Diode Detector, 0.01 to 12 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility