Here’s the page we think you wanted. See search results instead:


Contact an Expert

8449B Microwave Preamplifier, 26.5 GHz

Product Status: Obsolete
This product is no longer available

Key Features & Specifications

  • Sensitivity for MIL-STD radiated measurements
  • Noise Figure: 1.0-12.5 GHz - 8.5dB; 12.5-22.0 GHz - 12.5dB; 22.0-26.5 GHz - 14.5dB
  • Minimum Gain: 23.5dB
  • Gain Flatness: 1.0-26.5 GHz - ±4.5dB; 2.0-22.0 GHZ ±3.5dB
  • Gain compression: <1 dB for output signal of ≤ +7 dBm
  • Connector Type: ACP - 3.5 male


Replacement Products:

  • 83017A microwave system amplifier with 87421A power supply
  • 83017A microwave system amplifier with 87422A power supply

The Keysight 8449B microwave preamplifier is a high-gain, low-noise preamplifier that provides additional sensitivity for any RF/microwave spectrum analyzer for detection and analysis of very low signals. The improved sensitivity can dramatically reduce measurement time.