Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

84310A Electromagnetic Immunity Test System

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

The Keysight 84310A radiated immunity test system may be designed to generate radiated field strengths for compliance tests over a frequency range from 9 kHz to 4 GHz. A calibrated, uniform electromagnetic field can be established over a 1.5-meter square at a three-meter test distance from the transmitting antenna. Field-strength levels and field uniformity are dependent on the design and site attenuation characteristics of the test chamber used.

Conducted immunity test capability can be added to the Keysight 84310A test system. A power amplifier and coupling/decoupling networks can produce a 10 volt conducted signal level over the frequency range of 150 kHz to 230 MHz. Calibration fixtures for coupling and decoupling networks are supplied as part of the conducted immunity test kit.

  • Integrated system rack for radiated immunity
  • Frequency synthesizers covering 9 kHz to 4 GHz
  • Power amplifiers
  • 26 MHz to 4 GHz for radiated tests
  • 150 kHz to 230 MHz for conducted tests
  • Power meter with sensors
  • Automated RF path
  • System mainframe
  • 200 Hz on/off modulation
  • Isotropic field probe with fiber-optic cables
  • RF interconnect cables
  • Broadband antenna and nonmetallic tripod
  • PC software for immunity testing
  • PC (selected from Keysight's broad family of personal computers)
  • Windows is a U.S. registered trademark of Microsoft Corporation.