Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

83206A TDMA Cellular Adapter

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • DAMPS (IS-54) and DCCH (IS-136) mobile phone test adapter
  • π/4 DQPSK signal generator
  • π/4 DQPSK analyzer
  • Bit Error Rate (BER) meter
  • Adjacent/alternate channel power measurements

Description

The 83206A TDMA Cellular Adapter adds TDMA DAMPS/DCCH (IS-136) mobile measurement capability to the Keysight 8920B RF Communications Test Set. The 83206A TDMA Cellular Adapter (8920B-800) provides a complete π/4 DQPSK signal generator, π/4 DQPSK modulation analyzer, data source, and BER analyzer for TDMA measurements on DAMPS (IS-54) and DCCH (IS-136) phones. The 83206A replaces the 83201B TDMA cellular adapter  (8920B-500) for making measurements on TDMA dual-mode DAMPS phones, adding digital control channel test features to fully characterize DCCH phones.